Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
LSM35BRHATL | Shaft Size N/A 35 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BRHFS | Shaft Size N/A 35 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BRHHTPS | Shaft Size N/A 35 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BRHKPS | Shaft Size N/A 35 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BRHRSS | Shaft Size N/A 35 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXH | Shaft Size N/A 35 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXHATL | Shaft Size N/A 35 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXHFS | Shaft Size N/A 35 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXHHTPS | Shaft Size N/A 35 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXHKPS | Shaft Size N/A 35 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSM35BXHRSS | Shaft Size N/A 35 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRH | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRHATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRHFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRHHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRHKPS | Shaft Size N/A 1 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BRHRSS | Shaft Size N/A 1 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXH | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXHATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXHFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXHHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXHKPS | Shaft Size N/A 1 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE107BXHRSS | Shaft Size N/A 1 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE108BRH | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LSE108BRHATL | Shaft Size N/A 1 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
Add To Cart
Request Quote |