All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Bearing Housing for Split Cylindricals
>
View Items
This category has 4,159 items. Only the first 1000 records are returned.
Bearing Housing for Split Cylindricals
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 501 - 525 of 1000
«
21
22
23
24
25
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM75BXHFS
75
mm
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSM75BXHHTPS
75
mm
High Temperature Packing
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSM75BXHKPS
75
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSM75BXHRSS
75
mm
Viton Single Lip
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
LSE300BRH
3
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHFS
3
in
Felt Type
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHHTPS
3
in
High Temperature Packing
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHKPS
3
in
Kevlar Packing Seal
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BRHRSS
3
in
Viton Single Lip
Split Cylindrical Retained Type
31024
lbf
138000
N
36194
lbf
161000
N
1708.53
lbf
7600
N
3310
rpm
LSE300BXH
3
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE300BXHATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE300BXHFS
3
in
Felt Type
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE300BXHHTPS
3
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE300BXHKPS
3
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
LSE300BXHRSS
3
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
N/A
3310
rpm
MSE300BRH
3
in
Felt Type
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHFS
3
in
Felt Type
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHHTPS
3
in
High Temperature Packing
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHKPS
3
in
Kevlar Packing Seal
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BRHRSS
3
in
Viton Single Lip
Split Cylindrical Retained Type
58001
lbf
258000
N
67443
lbf
300000
N
2383
lbf
10600
N
3080
rpm
MSE300BXH
3
in
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE300BXHATL
3
in
Aluminium Triple Labyrinth
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
MSE300BXHFS
3
in
Felt Type
Split Cylindrical Expansion Type
58001
lbf
258000
N
67443
lbf
300000
N
N/A
3080
rpm
Results 501 - 525 of 1000
«
21
22
23
24
25
»