|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSE303BXHRSS
|
|
3 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
LSE304BRH
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BRHATL
|
|
3 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BRHFS
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BRHHTPS
|
|
3 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BRHKPS
|
|
3 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BRHRSS
|
|
3 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXH
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXHATL
|
|
3 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXHFS
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXHHTPS
|
|
3 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXHKPS
|
|
3 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE304BXHRSS
|
|
3 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
MSE304BRH
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BRHATL
|
|
3 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BRHFS
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BRHHTPS
|
|
3 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BRHKPS
|
|
3 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BRHRSS
|
|
3 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXH
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXHATL
|
|
3 1/4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXHFS
|
|
3 1/4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXHHTPS
|
|
3 1/4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXHKPS
|
|
3 1/4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE304BXHRSS
|
|
3 1/4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|