All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM85BRH 85 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHATL 85 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHFS 85 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHHTPS 85 mm High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHKPS 85 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BRHRSS 85 mm Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM85BXH 85 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHATL 85 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHFS 85 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHHTPS 85 mm High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHKPS 85 mm Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSM85BXHRSS 85 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
MSM85BRH 85 mm Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BRHATL 85 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BRHFS 85 mm Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BRHHTPS 85 mm High Temperature Packing Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BRHKPS 85 mm Kevlar Packing Seal Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BRHRSS 85 mm Viton Single Lip Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSM85BXH 85 mm Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSM85BXHATL 85 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSM85BXHFS 85 mm Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSM85BXHHTPS 85 mm High Temperature Packing Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSM85BXHKPS 85 mm Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSM85BXHRSS 85 mm Viton Single Lip Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
LSE307BRH 3 7/16 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
  Results 601 - 625 of 1000 « 21 22 23 24 25 »