|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE307BRHATL
|
|
3 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE307BRHFS
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE307BRHHTPS
|
|
3 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE307BRHKPS
|
|
3 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE307BRHRSS
|
|
3 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXH
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXHATL
|
|
3 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXHFS
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXHHTPS
|
|
3 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXHKPS
|
|
3 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
LSE307BXHRSS
|
|
3 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
N/A
|
|
2790 rpm
|
|
|
|
|
|
MSE307BRH
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BRHATL
|
|
3 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BRHFS
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BRHHTPS
|
|
3 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BRHKPS
|
|
3 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BRHRSS
|
|
3 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
4002 lbf 17800 N
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXH
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXHATL
|
|
3 7/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXHFS
|
|
3 7/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXHHTPS
|
|
3 7/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXHKPS
|
|
3 7/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
MSE307BXHRSS
|
|
3 7/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
66768 lbf 297000 N
|
|
79358 lbf 353000 N
|
|
N/A
|
|
2520 rpm
|
|
|
|
|
|
LSE308BRH
|
|
3 1/2 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|
|
|
LSE308BRHATL
|
|
3 1/2 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
42039 lbf 187000 N
|
|
51931 lbf 231000 N
|
|
2787.59 lbf 12400 N
|
|
2790 rpm
|
|
|
|