All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE308BRHFS 3 1/2 in Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE308BRHHTPS 3 1/2 in High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE308BRHKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE308BRHRSS 3 1/2 in Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSE308BXH 3 1/2 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE308BXHATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE308BXHFS 3 1/2 in Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE308BXHHTPS 3 1/2 in High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE308BXHKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
LSE308BXHRSS 3 1/2 in Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm CAD Icon (for items table)
MSE308BRH 3 1/2 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BRHATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BRHFS 3 1/2 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BRHHTPS 3 1/2 in High Temperature Packing Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BRHKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BRHRSS 3 1/2 in Viton Single Lip Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm CAD Icon (for items table)
MSE308BXH 3 1/2 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSE308BXHATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSE308BXHFS 3 1/2 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSE308BXHHTPS 3 1/2 in High Temperature Packing Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSE308BXHKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
MSE308BXHRSS 3 1/2 in Viton Single Lip Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm CAD Icon (for items table)
LSM90BRH 90 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM90BRHATL 90 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
LSM90BRHFS 90 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »