|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
HSE311BRHKPS
|
|
3 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE311BRHRSS
|
|
3 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXH
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXHATL
|
|
3 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXHFS
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXHHTPS
|
|
3 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXHKPS
|
|
3 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE311BXHRSS
|
|
3 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
LSE311BRH
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BRHATL
|
|
3 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BRHFS
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BRHHTPS
|
|
3 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BRHKPS
|
|
3 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BRHRSS
|
|
3 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
3596.90 lbf 16000 N
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXH
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXHATL
|
|
3 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXHFS
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXHHTPS
|
|
3 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXHKPS
|
|
3 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE311BXHRSS
|
|
3 11/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
MSE311BRH
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE311BRHATL
|
|
3 11/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE311BRHFS
|
|
3 11/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE311BRHHTPS
|
|
3 11/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE311BRHKPS
|
|
3 11/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|