Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSM100BXHFS | Shaft Size N/A 100 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM100BXHHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM100BXHKPS | Shaft Size N/A 100 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM100BXHRSS | Shaft Size N/A 100 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2130 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRH | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRHATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRHFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRHHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRHKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BRHRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXH | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXHATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXHFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXHHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXHKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE315BXHRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRH | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRHATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRHFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRHHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRHKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BRHRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BXH | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BXHATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE315BXHFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |