|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSE315BXHHTPS
|
|
3 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE315BXHKPS
|
|
3 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
LSE315BXHRSS
|
|
3 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
64745 lbf 288000 N
|
|
82280 lbf 366000 N
|
|
N/A
|
|
2340 rpm
|
|
|
|
|
|
MSE315BRH
|
|
3 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BRHATL
|
|
3 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BRHFS
|
|
3 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BRHHTPS
|
|
3 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BRHKPS
|
|
3 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BRHRSS
|
|
3 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXH
|
|
3 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXHATL
|
|
3 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXHFS
|
|
3 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXHHTPS
|
|
3 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXHKPS
|
|
3 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSE315BXHRSS
|
|
3 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
HSE400BRH
|
|
4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BRHATL
|
|
4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BRHFS
|
|
4 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BRHHTPS
|
|
4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BRHKPS
|
|
4 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BRHRSS
|
|
4 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
7014 lbf 31200 N
|
|
1820 rpm
|
|
|
|
|
|
HSE400BXH
|
|
4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE400BXHATL
|
|
4 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE400BXHFS
|
|
4 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|
|
|
HSE400BXHHTPS
|
|
4 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
146800 lbf 653000 N
|
|
176025 lbf 783000 N
|
|
N/A
|
|
1820 rpm
|
|
|
|