All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
HSE400BXHRSS 4 in Viton Single Lip Split Cylindrical Expansion Type 146800 lbf
653000
N
176025 lbf
783000
N
N/A 1820 rpm CAD Icon (for items table)
LSE400BRH 4 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BRHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BRHFS 4 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BRHHTPS 4 in High Temperature Packing Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BRHKPS 4 in Kevlar Packing Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BRHRSS 4 in Viton Single Lip Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm CAD Icon (for items table)
LSE400BXH 4 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
LSE400BXHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
LSE400BXHFS 4 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
LSE400BXHHTPS 4 in High Temperature Packing Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
LSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
LSE400BXHRSS 4 in Viton Single Lip Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm CAD Icon (for items table)
MSE400BRH 4 in Felt Type Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BRHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BRHFS 4 in Felt Type Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BRHHTPS 4 in High Temperature Packing Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BRHKPS 4 in Kevlar Packing Seal Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BRHRSS 4 in Viton Single Lip Split Cylindrical Retained Type 87226 lbf
388000
N
110381 lbf
491000
N
5620 lbf
25000
N
2130 rpm CAD Icon (for items table)
MSE400BXH 4 in Felt Type Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm CAD Icon (for items table)
MSE400BXHATL 4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm CAD Icon (for items table)
MSE400BXHFS 4 in Felt Type Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm CAD Icon (for items table)
MSE400BXHHTPS 4 in High Temperature Packing Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm CAD Icon (for items table)
MSE400BXHKPS 4 in Kevlar Packing Seal Split Cylindrical Expansion Type 87226 lbf
388000
N
110381 lbf
491000
N
N/A 2130 rpm CAD Icon (for items table)
  Results 851 - 875 of 1000 « 31 32 33 34 35 »