|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
MSM105BRH
|
|
105 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BRHATL
|
|
105 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BRHFS
|
|
105 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BRHHTPS
|
|
105 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BRHKPS
|
|
105 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BRHRSS
|
|
105 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
5620 lbf 25000 N
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXH
|
|
105 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXHATL
|
|
105 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXHFS
|
|
105 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXHHTPS
|
|
105 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXHKPS
|
|
105 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
MSM105BXHRSS
|
|
105 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
87226 lbf 388000 N
|
|
110381 lbf 491000 N
|
|
N/A
|
|
2130 rpm
|
|
|
|
|
|
HSE403BRH
|
|
4 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BRHATL
|
|
4 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BRHFS
|
|
4 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BRHHTPS
|
|
4 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BRHKPS
|
|
4 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BRHRSS
|
|
4 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
8790 lbf 39100 N
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXH
|
|
4 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXHATL
|
|
4 3/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXHFS
|
|
4 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXHHTPS
|
|
4 3/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXHKPS
|
|
4 3/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
HSE403BXHRSS
|
|
4 3/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
147475 lbf 656000 N
|
|
180072 lbf 801000 N
|
|
N/A
|
|
1640 rpm
|
|
|
|
|
|
LSE403BRH
|
|
4 3/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
71040 lbf 316000 N
|
|
95993 lbf 427000 N
|
|
4181.39 lbf 18600 N
|
|
1970 rpm
|
|
|
|