All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 976 - 1000 of 1000 « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE404BRHHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BRHKPS 4 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BRHRSS 4 1/4 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm CAD Icon (for items table)
MSE404BXH 4 1/4 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BXHATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BXHFS 4 1/4 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BXHHTPS 4 1/4 in High Temperature Packing Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BXHKPS 4 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
MSE404BXHRSS 4 1/4 in Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm CAD Icon (for items table)
HSM110BRH 110 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BRHATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BRHFS 110 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BRHHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BRHKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BRHRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm CAD Icon (for items table)
HSM110BXH 110 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM110BXHATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM110BXHFS 110 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM110BXHHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM110BXHKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
HSM110BXHRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm CAD Icon (for items table)
LSM110BRH 110 mm Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSM110BRHATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSM110BRHFS 110 mm Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
LSM110BRHHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm CAD Icon (for items table)
  Results 976 - 1000 of 1000 « 36 37 38 39 40