Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| MSE406BRHRSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXH | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXHATL | Shaft Size N/A 4.3750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXHFS | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXHHTPS | Shaft Size N/A 4.3750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXHKPS | Shaft Size N/A 4.3750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE406BXHRSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRH | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRHATL | Shaft Size N/A 4.3750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRHFS | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRHHTPS | Shaft Size N/A 4.3750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRHKPS | Shaft Size N/A 4.3750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BRHRSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXH | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXHATL | Shaft Size N/A 4.3750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXHFS | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXHHTPS | Shaft Size N/A 4.3750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXHKPS | Shaft Size N/A 4.3750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE406BXHRSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 96059 lbf427000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1970 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRH | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRHATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRHFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRHHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRHKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE407BRHRSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |