|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
LSM45BRHRSS
|
|
45 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXH
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXHATL
|
|
45 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXHFS
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXHHTPS
|
|
45 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXHKPS
|
|
45 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
LSM45BXHRSS
|
|
45 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
N/A
|
|
4630 rpm
|
|
|
|
|
|
MSM45BRH
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BRHATL
|
|
45 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BRHFS
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BRHHTPS
|
|
45 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BRHKPS
|
|
45 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BRHRSS
|
|
45 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
1394 lbf 6200 N
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXH
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXHATL
|
|
45 mm
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXHFS
|
|
45 mm
|
|
Felt Type
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXHHTPS
|
|
45 mm
|
|
High Temperature Packing
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXHKPS
|
|
45 mm
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
MSM45BXHRSS
|
|
45 mm
|
|
Viton Single Lip
|
|
Split Cylindrical Expansion Type
|
|
27202 lbf 121000 N
|
|
28551 lbf 127000 N
|
|
N/A
|
|
4350 rpm
|
|
|
|
|
|
LSE115BRH
|
|
1 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSE115BRHATL
|
|
1 15/16 in
|
|
Aluminium Triple Labyrinth
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSE115BRHFS
|
|
1 15/16 in
|
|
Felt Type
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSE115BRHHTPS
|
|
1 15/16 in
|
|
High Temperature Packing
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSE115BRHKPS
|
|
1 15/16 in
|
|
Kevlar Packing Seal
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|
|
|
LSE115BRHRSS
|
|
1 15/16 in
|
|
Viton Single Lip
|
|
Split Cylindrical Retained Type
|
|
18659 lbf 83000 N
|
|
19558 lbf 87000 N
|
|
809.30 lbf 3600 N
|
|
4630 rpm
|
|
|
|