All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Bearing Housing for Split Cylindricals > View Items  


This category has 4,159 items. Only the first 1000 records are returned.

Bearing Housing for Split Cylindricals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE115BXH 1 15/16 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE115BXHATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE115BXHFS 1 15/16 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE115BXHHTPS 1 15/16 in High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE115BXHKPS 1 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
LSE115BXHRSS 1 15/16 in Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
MSE115BRH 1 15/16 in Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BRHATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BRHFS 1 15/16 in Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BRHHTPS 1 15/16 in High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BRHKPS 1 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BRHRSS 1 15/16 in Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm CAD Icon (for items table)
MSE115BXH 1 15/16 in Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
MSE115BXHATL 1 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
MSE115BXHFS 1 15/16 in Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
MSE115BXHHTPS 1 15/16 in High Temperature Packing Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
MSE115BXHKPS 1 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
MSE115BXHRSS 1 15/16 in Viton Single Lip Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm CAD Icon (for items table)
LSM50BRH 50 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BRHATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BRHFS 50 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BRHHTPS 50 mm High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BRHKPS 50 mm Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BRHRSS 50 mm Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm CAD Icon (for items table)
LSM50BXH 50 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm CAD Icon (for items table)
  Results 151 - 175 of 1000 « 6 7 8 9 10 »