Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LSE615BXHHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE615BXHKPS | Shaft Size N/A 6 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSE615BXHRSS | Shaft Size N/A 6 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRH | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRHATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRHFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRHHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRHKPS | Shaft Size N/A 6 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BRHRSS | Shaft Size N/A 6 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXH | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXHATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXHFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXHHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXHKPS | Shaft Size N/A 6 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSE615BXHRSS | Shaft Size N/A 6 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRH | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRHATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRHFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRHHTPS | Shaft Size N/A 7 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRHKPS | Shaft Size N/A 7 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BRHRSS | Shaft Size N/A 7 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BXH | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BXHATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BXHFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSE700BXHHTPS | Shaft Size N/A 7 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A
|
Add To Cart
Request Quote |