Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HSM200BRHRSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXH | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXHATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXHFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXHHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXHKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSM200BXHRSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 880 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRH | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRHATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRHFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRHHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRHKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BRHRSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A 9217 lbf41000 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXH | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXHATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXHFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXHHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXHKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSM200BXHRSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 138033 lbf614000 N | Cor - Static Load Rating N/A 222561 lbf990000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRH | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRHATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRHFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRHHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRHKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MSM200BRHRSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |