|
Batch CAD Cart (0)
▾
Nyflex® Type Coupling Hubs w/ Rough Stock Bore - Imperial
Nylon Sleeve Gear Type Couplings
Lovejoy / Sier-Bath Nyflex® and Mite®
No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment. Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite. When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.