Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Bellows Style Couplings (BWC & BWLC Series) > BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The BWC (Bellows Clamp) Series coupling provides a new range of coupling options with the high torsional stiffness. The higher torsional stiffness provides the benefit of accuracy and repeatability in motion control applications. The BWC series coupling features aluminum hubs and corrosion resistant steel bellow.

    The compact design also offers the benefit of low inertia. The BWC Series also has a torque capacity of up to 89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes clamping style hubs that provide easy installation and removal of the coupling. The bellows design also offers up to .016 inches of axial misalignment, with low reactionary loading on bearings.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 21 of 21 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514476989 BWC21-CP-1/4X1/4 0.250 in 0.250 in BWC21 0.827 in
21.000
mm
No Keyway 0.591 in
15.00
mm
3.54 in·lb
68514476940 BWC21-CP-3/16X3/16 0.188 in 0.188 in BWC21 0.827 in
21.000
mm
No Keyway 0.591 in
15.00
mm
3.54 in·lb
68514476992 BWC23-CP-1/4X1/4 0.250 in 0.250 in BWC23 0.906 in
23.000
mm
No Keyway 0.591 in
15.00
mm
7.97 in·lb
68514476941 BWC23-CP-3/16X3/16 0.188 in 0.188 in BWC23 0.906 in
23.000
mm
No Keyway 0.591 in
15.00
mm
7.97 in·lb
68514476944 BWC26-CP-1/4X1/4 0.250 in 0.250 in BWC26 1.024 in
26.000
mm
No Keyway 0.748 in
19.00
mm
13.28 in·lb
68514476943 BWC26-CP-3/16X1/4 0.188 in 0.250 in BWC26 1.024 in
26.000
mm
No Keyway 0.748 in
19.00
mm
13.28 in·lb
68514476942 BWC26-CP-3/16X3/16 0.188 in 0.188 in BWC26 1.024 in
26.000
mm
No Keyway 0.748 in
19.00
mm
13.28 in·lb
68514476945 BWC32-CP-1/4X1/4 0.250 in 0.250 in BWC32 1.260 in
32.00
mm
No Keyway 0.945 in
24.00
mm
17.70 in·lb
68514476947 BWC32-CP-1/4X3/8 0.250 in 0.375 in BWC32 1.260 in
32.00
mm
No Keyway 0.945 in
24.00
mm
17.70 in·lb
68514476949 BWC32-CP-3/8X1/2 0.375 in 0.500 in BWC32 1.260 in
32.00
mm
No Keyway 0.945 in
24.00
mm
17.70 in·lb
68514476948 BWC32-CP-3/8X3/8 0.375 in 0.375 in BWC32 1.260 in
32.00
mm
No Keyway 0.945 in
24.00
mm
17.70 in·lb
68514476946 BWC32-CP-5/16X5/16 0.313 in 0.313 in BWC32 1.260 in
32.00
mm
No Keyway 0.945 in
24.00
mm
17.70 in·lb
68514476950 BWC41-CP-1/2X1/2 0.500 in 0.500 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514476951 BWC41-CP-1/2X5/8 0.500 in 0.625 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514476958 BWC41-CP-1/4X1/4 0.250 in 0.250 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514476956 BWC41-CP-3/8X1/2 0.375 in 0.500 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514476957 BWC41-CP-5/16X5/16 0.313 in 0.313 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514476952 BWC41-CP-5/8X5/8 0.625 in 0.625 in BWC41 1.614 in
41.000
mm
No Keyway 1.260 in
32.00
mm
39.83 in·lb
68514477001 BWC47-CP-1/2X1/2 0.500 in 0.500 in BWC47 1.850 in
47.000
mm
No Keyway 1.575 in
40.00
mm
88.50 in·lb
68514477002 BWC47-CP-1/2X5/8 0.500 in 0.625 in BWC47 1.850 in
47.000
mm
No Keyway 1.575 in
40.00
mm
88.50 in·lb
68514477003 BWC47-CP-5/8X5/8 0.625 in 0.625 in BWC47 1.850 in
47.000
mm
No Keyway 1.575 in
40.00
mm
88.50 in·lb
  Results 1 - 21 of 21 1 
<