The Service Factors for the BWC and BWLC series should be: 1.5 for uniform movements, 2.0 for non-uniform movements, and 2.5 (maximum) non-uniform/shock loading movements. The design torque should always be equal to or lower than the nominal rated torque of the coupling.
The BWC (Bellows Clamp) Series coupling provides a new range of coupling options
with the high torsional stiffness. The higher torsional stiffness provides the benefit of
accuracy and repeatability in motion control applications. The BWC series coupling
features aluminum hubs and corrosion resistant steel bellow.
The compact design also
offers the benefit of low inertia. The BWC Series also has a torque capacity of up to
89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes
clamping style hubs that provide easy installation and removal of the coupling. The
bellows design also offers up to .016 inches of axial misalignment, with low reactionary
loading on bearings.
The BWC (Bellows Clamp) Series coupling provides a new range of coupling options
with the high torsional stiffness. The higher torsional stiffness provides the benefit of
accuracy and repeatability in motion control applications. The BWC series coupling
features aluminum hubs and corrosion resistant steel bellow.
The compact design also
offers the benefit of low inertia. The BWC Series also has a torque capacity of up to
89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes
clamping style hubs that provide easy installation and removal of the coupling. The
bellows design also offers up to .016 inches of axial misalignment, with low reactionary
loading on bearings.
The BWLC (Bellows Clamp) Series coupling specifically addresses higher
torque and bore capacities in the area of motion control. The BWLC Series
offers the highest amount of torsional stiffness for accuracy and repeatability.
The BWLC Series coupling features a corrosion resistant steel bellow and
aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to
1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The
larger size of the BWLC allows for a greater amount of axial misalignment of
.020 inches, with low reactionary loading on bearings.
The BWLC (Bellows Clamp) Series coupling specifically addresses higher
torque and bore capacities in the area of motion control. The BWLC Series
offers the highest amount of torsional stiffness for accuracy and repeatability.
The BWLC Series coupling features a corrosion resistant steel bellow and
aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to
1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The
larger size of the BWLC allows for a greater amount of axial misalignment of
.020 inches, with low reactionary loading on bearings.