68514476989
Description
N/A
BWC21-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC21
Overall Length
N/A
0.827 in 21.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.591 in 15.00 mm
Nominal Torque
N/A
3.54 in·lb
Add To Cart
Request Quote
68514476940
Description
N/A
BWC21-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
BWC21
Overall Length
N/A
0.827 in 21.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.591 in 15.00 mm
Nominal Torque
N/A
3.54 in·lb
Add To Cart
Request Quote
68514476992
Description
N/A
BWC23-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC23
Overall Length
N/A
0.906 in 23.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.591 in 15.00 mm
Nominal Torque
N/A
7.97 in·lb
Add To Cart
Request Quote
68514476941
Description
N/A
BWC23-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
BWC23
Overall Length
N/A
0.906 in 23.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.591 in 15.00 mm
Nominal Torque
N/A
7.97 in·lb
Add To Cart
Request Quote
68514476944
Description
N/A
BWC26-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC26
Overall Length
N/A
1.024 in 26.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
13.28 in·lb
Add To Cart
Request Quote
68514476943
Description
N/A
BWC26-CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC26
Overall Length
N/A
1.024 in 26.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
13.28 in·lb
Add To Cart
Request Quote
68514476942
Description
N/A
BWC26-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
BWC26
Overall Length
N/A
1.024 in 26.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.748 in 19.00 mm
Nominal Torque
N/A
13.28 in·lb
Add To Cart
Request Quote
68514476945
Description
N/A
BWC32-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC32
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.945 in 24.00 mm
Nominal Torque
N/A
17.70 in·lb
Add To Cart
Request Quote
68514476947
Description
N/A
BWC32-CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
BWC32
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.945 in 24.00 mm
Nominal Torque
N/A
17.70 in·lb
Add To Cart
Request Quote
68514476949
Description
N/A
BWC32-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
BWC32
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.945 in 24.00 mm
Nominal Torque
N/A
17.70 in·lb
Add To Cart
Request Quote
68514476948
Description
N/A
BWC32-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
BWC32
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.945 in 24.00 mm
Nominal Torque
N/A
17.70 in·lb
Add To Cart
Request Quote
68514476946
Description
N/A
BWC32-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
BWC32
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.945 in 24.00 mm
Nominal Torque
N/A
17.70 in·lb
Add To Cart
Request Quote
68514476950
Description
N/A
BWC41-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514476951
Description
N/A
BWC41-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514476958
Description
N/A
BWC41-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514476956
Description
N/A
BWC41-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514476957
Description
N/A
BWC41-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514476952
Description
N/A
BWC41-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
BWC41
Overall Length
N/A
1.614 in 41.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
39.83 in·lb
Add To Cart
Request Quote
68514477001
Description
N/A
BWC47-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
BWC47
Overall Length
N/A
1.850 in 47.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
88.50 in·lb
Add To Cart
Request Quote
68514477002
Description
N/A
BWC47-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
BWC47
Overall Length
N/A
1.850 in 47.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
88.50 in·lb
Add To Cart
Request Quote
68514477003
Description
N/A
BWC47-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
BWC47
Overall Length
N/A
1.850 in 47.000 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
88.50 in·lb
Add To Cart
Request Quote