Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
    The BWC (Bellows Clamp) Series coupling provides a new range of coupling options with the high torsional stiffness. The higher torsional stiffness provides the benefit of accuracy and repeatability in motion control applications. The BWC series coupling features aluminum hubs and corrosion resistant steel bellow.

    The compact design also offers the benefit of low inertia. The BWC Series also has a torque capacity of up to 89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes clamping style hubs that provide easy installation and removal of the coupling. The bellows design also offers up to .016 inches of axial misalignment, with low reactionary loading on bearings.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (mm)

Bore B (mm)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Add To Cart/Request Quote
N/A BWC21-CP-3MMX3MM N/A 3.00 mm N/A 3.00 mm N/A BWC21 N/A 0.827 in21.000 mm N/A No Keyway N/A 0.591 in15.00 mm N/A 3.54 in·lb Add To Cart
Request Quote
N/A BWC21-CP-6MMX6MM N/A 6.00 mm N/A 6.00 mm N/A BWC21 N/A 0.827 in21.000 mm N/A No Keyway N/A 0.591 in15.00 mm N/A 3.54 in·lb Add To Cart
Request Quote
N/A BWC23-CP-4MMX4MM N/A 4.00 mm N/A 4.00 mm N/A BWC23 N/A 0.906 in23.000 mm N/A No Keyway N/A 0.591 in15.00 mm N/A 7.97 in·lb Add To Cart
Request Quote
N/A BWC23-CP-6MMX6MM N/A 6.00 mm N/A 6.00 mm N/A BWC23 N/A 0.906 in23.000 mm N/A No Keyway N/A 0.591 in15.00 mm N/A 7.97 in·lb Add To Cart
Request Quote
N/A BWC26-CP-6MMX8MM N/A 6.00 mm N/A 8.00 mm N/A BWC26 N/A 1.024 in26.000 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 13.28 in·lb Add To Cart
Request Quote
N/A BWC26-CP-8MMX8MM N/A 8.00 mm N/A 8.00 mm N/A BWC26 N/A 1.024 in26.000 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 13.28 in·lb Add To Cart
Request Quote
N/A BWC41-CP-6MMX6MM N/A 6.00 mm N/A 6.00 mm N/A BWC41 N/A 1.614 in41.000 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 39.83 in·lb Add To Cart
Request Quote
N/A BWC41-CP-8MMX8MM N/A 8.00 mm N/A 8.00 mm N/A BWC41 N/A 1.614 in41.000 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 39.83 in·lb Add To Cart
Request Quote
N/A BWC47-CP-10MMX12MM N/A 10.00 mm N/A 12.00 mm N/A BWC47 N/A 1.850 in47.000 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 88.50 in·lb Add To Cart
Request Quote
N/A BWC47-CP-8MMX8MM N/A 8.00 mm N/A 8.00 mm N/A BWC47 N/A 1.850 in47.000 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 88.50 in·lb Add To Cart
Request Quote
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1