BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Bellows Style Couplings (BWC & BWLC Series)
>
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 26 - 29 of 29
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476979
BWLC91-CP-1-3/8X1-1/2
1.375
in
1.500
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514476978
BWLC91-CP-1-3/8X1-3/8
1.375
in
1.375
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514476975
BWLC91-CP-3/4X1"
0.750
in
1.000
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514476974
BWLC91-CP-3/4X3/4
0.750
in
0.750
in
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
Results 26 - 29 of 29
1
2
<