Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Bellows Style Couplings (BWC & BWLC Series) > BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.






 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 25 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514476985 BWLC63-CP-1"X1" 1.000 in 1.000 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476960 BWLC63-CP-1/2X1/2 0.500 in 0.500 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476961 BWLC63-CP-1/2X5/8 0.500 in 0.625 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476981 BWLC63-CP-1/4X1/2 0.250 in 0.500 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476984 BWLC63-CP-3/4X1" 0.750 in 1.000 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476983 BWLC63-CP-3/4X3/4 0.750 in 0.429 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476959 BWLC63-CP-3/8X3/8 0.375 in 0.375 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476982 BWLC63-CP-5/8X3/4 0.625 in 0.750 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476962 BWLC63-CP-5/8X5/8 0.625 in 0.625 in BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514476963 BWLC65-CP-1/2X1/2 0.500 in 0.500 in BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514476964 BWLC65-CP-1/2X5/8 0.500 in 0.625 in BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514476967 BWLC65-CP-3/4X3/4 0.750 in 0.750 in BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514476966 BWLC65-CP-5/8X3/4 0.625 in 0.750 in BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514476965 BWLC65-CP-5/8X5/8 0.625 in 0.625 in BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514476970 BWLC78-CP-1"X1" 1.000 in 1.000 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476971 BWLC78-CP-1"X1-1/4 1.000 in 1.250 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476972 BWLC78-CP-1-1/4X1-1/4 1.250 in 1.250 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476973 BWLC78-CP-1-3/8X1-3/8 1.375 in 1.375 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476969 BWLC78-CP-3/4X1" 0.750 in 1.000 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476968 BWLC78-CP-3/4X3/4 0.750 in 0.750 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514477013 BWLC78-CP-5/8X5/8 0.625 in 0.625 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514477014 BWLC78-CP-5/8X7/8 0.625 in 0.875 in BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514476976 BWLC91-CP-1"X1" 1.000 in 1.000 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514476980 BWLC91-CP-1-1/2X1-1/2 1.500 in 1.500 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514476977 BWLC91-CP-1-1/4X1-1/4 1.250 in 1.250 in BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
  Results 1 - 25 of 29 1 2 
<