BWLC Series - Bellows Clamp Style Couplings - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Bellows Style Couplings (BWC & BWLC Series)
>
BWLC Series - Bellows Clamp Style Couplings - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
BWLC Series - Bellows Clamp Style Couplings - Metric Bores
For CAD models and more information, click Directly on the part number below.
The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 9 of 9
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514477008
BWLC63-CP-10MMX20MM
10.00
mm
20.00
mm
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514477007
BWLC63-CP-20MMX20MM
20.00
mm
20.00
mm
BWLC63
2.480
in
63.000
mm
No Keyway
1.772
in
45
mm
159.00
in·lb
68514477012
BWLC65-CP-10MMX20MM
10.00
mm
20.00
mm
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514477010
BWLC65-CP-20MMX22MM
20.00
mm
22.00
mm
BWLC65
2.559
in
65.000
mm
No Keyway
2.205
in
56.00
mm
266.00
in·lb
68514477015
BWLC78-CP-15MMX15MM
15.00
mm
15.00
mm
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514477016
BWLC78-CP-25MMX25MM
25.00
mm
25.00
mm
BWLC78
3.071
in
78
mm
No Keyway
2.598
in
66.00
mm
531.00
in·lb
68514477017
BWLC91-CP-20MMX22MM
20.00
mm
22.00
mm
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514477018
BWLC91-CP-22MMX35MM
22.00
mm
35.00
mm
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
68514477021
BWLC91-CP-35MMX35MM
35.00
mm
35.00
mm
BWLC91
3.583
in
91.000
mm
No Keyway
3.228
in
82.00
mm
1328.00
in·lb
Results 1 - 9 of 9
1
<