Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1301 - 1325 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9110HX DUL N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26160 rpm N/A 15 º N/A
2MMV9110HXVVSUMFS934 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HXVVSUMFS637 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HXVVSULFS934 N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HXVVDUMFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HXVVDULFS637 N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HX SUL N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9110HX DUL N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A 15 º N/A
2MMV9311HXCRSUL N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A
2MMVC9311HXCRSUL N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A
3MMV9311HXCRSUL N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A
3MMVC9311HXCRSUL N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A
2MMV9311HXCRDUL N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A
2MMVC9311HXCRDUL N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A
3MMV9311HXCRDUL N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A
3MMVC9311HXCRDUL N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A
2MMV9311HXCRTUL N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A
2MMVC9311HXCRTUL N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A
3MMV9311HXCRTUL N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A
3MMVC9311HXCRTUL N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A
2MMV9311HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A
2MMVC9311HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A
3MMV9311HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A
3MMVC9311HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A
2MMV9311HXCRSUM N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A
1301 - 1325 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »