Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2376 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A
2MMV9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A
2MMVC9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
3MMV9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMVC9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A
2MMV9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A
2MMVC9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
3MMVC9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12800 rpm N/A 25 º N/A
3MMVC9120HX DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 11640 rpm N/A 25 º N/A
3MMV9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMV9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMV9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMV9120HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMV9120HXCRTULFS637 N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A
3MMV9120HX TUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 9700 rpm N/A 25 º N/A
2MMVC9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXVVQULFS934 N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A 15 º N/A
2MMVC9120HXCRQULFS637 N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A
2MMVC9120HX QUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A 15 º N/A
2MMV9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A
2376 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »