Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
176 - 200 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 3.937 in100 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A CAD Add To Cart
Request Quote
176 - 200 of 288 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »