Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 0.7874 in20 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.1811 in30 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1.5748 in40 mm N/A 60 º N/A 2600 lbf11400 N N/A 2140 lbf9500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.4331 in11 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 0.8662 in22 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.2993 in33 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1.7324 in44 mm N/A 60 º N/A 3100 lbf13700 N N/A 2340 lbf10400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Add To Cart
Request Quote
1 - 25 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »