Batch CAD Cart (0)
  • Cart is empty
  • The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
  • QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Color

Torque  (in·lb)

Part Number

Description 

Coupling Size

Color

Nominal Torque

Inner Diameter (L)

Sort by
N/A QF250INSERT N/A 250 N/A Red N/A 4391 in·lb N/A 4.13 in104.9 mm
N/A QF250TINSERT N/A 250 N/A Black N/A 13438 in·lb N/A 4.13 in104.9 mm
N/A QF25BINSERT N/A 25 N/A Blue N/A 913 in·lb N/A 2.16 in54.9 mm
N/A QF25HINSERT N/A 25 N/A White N/A 913 in·lb N/A 2.16 in54.9 mm
N/A QF25INSERT N/A 25 N/A Red N/A 484 in·lb N/A 2.16 in54.9 mm
N/A QF25TINSERT N/A 25 N/A Black N/A 1407 in·lb N/A 2.16 in54.9 mm
N/A QF3150BINSERT N/A 3150 N/A Blue N/A 64004 in·lb N/A 9.15 in232.4 mm
N/A QF3150INSERT N/A 3150 N/A Red N/A 33942 in·lb N/A 9.15 in232.4 mm
N/A QF3150TINSERT N/A 3150 N/A Black N/A 98434 in·lb N/A 9.15 in232.4 mm
N/A QF500BINSERT N/A 500 N/A Blue N/A 16313 in·lb N/A 4.51 in114.6 mm
N/A QF500HINSERT N/A 500 N/A White N/A 16313 in·lb N/A 4.51 in114.6 mm
N/A QF500INSERT N/A 500 N/A Red N/A 8487 in·lb N/A 4.51 in114.6 mm
N/A QF500TINSERT N/A 500 N/A Black N/A 24794 in·lb N/A 4.51 in114.6 mm
N/A QF50BINSERT N/A 50 N/A Blue N/A 1978 in·lb N/A 2.41 in61.2 mm
N/A QF50HINSERT N/A 50 N/A White N/A 1978 in·lb N/A 2.41 in61.2 mm
N/A QF50INSERT N/A 50 N/A Red N/A 998 in·lb N/A 2.41 in61.2 mm
N/A QF50TINSERT N/A 50 N/A Black N/A 2992 in·lb N/A 2.41 in61.2 mm
N/A QF5BINSERT N/A 5 N/A Blue N/A N/A 1.23 in31.2 mm
N/A QF5HINSERT N/A 5 N/A White N/A N/A 1.23 in31.2 mm
N/A QF5INSERT N/A 5 N/A Red N/A N/A 1.23 in31.2 mm
N/A QF5TINSERT N/A 5 N/A Black N/A N/A 1.23 in31.2 mm
N/A QF3150HINSERT N/A 3150 N/A White N/A 64004 in·lb N/A 9.15 in232.4 mm
N/A QF10260HINSERT N/A 10260 N/A White N/A 127817 in·lb N/A 11.25 in285.8 mm
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2