68514455770
Description
N/A
RRC226-HUB ADAPTER-7/8-RSB
Bore Size
N/A
7/8 in
Hub Style
N/A
4
Coupling Size
N/A
RRC226
Length thru Bore
N/A
2.840 in 72.14 mm
Outside Diameter
N/A
5.160 in 131.06 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 54.00 mm
Add To Cart
Request Quote
68514455771
Description
N/A
RRC276-HUB ADAPTER-7/8-RSB
Bore Size
N/A
7/8 in
Hub Style
N/A
4
Coupling Size
N/A
RRC276
Length thru Bore
N/A
2.470 in 62.74 mm
Outside Diameter
N/A
6.18 in 156.97 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.875 in 73 mm
Add To Cart
Request Quote
68514452030
Description
N/A
RRC280-HUB ADAPTER-1-1/4-RSB
Bore Size
N/A
1 1/4 in
Hub Style
N/A
4
Coupling Size
N/A
RRC280
Length thru Bore
N/A
2.470 in 62.74 mm
Outside Diameter
N/A
7.500 in 190.50 mm
Max. Bore (Dimensions ID1/ID2)
N/A
3.375 in 86.00 mm
Add To Cart
Request Quote
68514455772
Description
N/A
RRC285-HUB ADAPTER-1-1/4-RSB
Bore Size
N/A
1 1/4 in
Hub Style
N/A
4
Coupling Size
N/A
RRC285
Length thru Bore
N/A
2.870 in 72.90 mm
Outside Diameter
N/A
8.500 in 215.90 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.125 in 105.00 mm
Add To Cart
Request Quote
68514455773
Description
N/A
RRC295-HUB ADAPTER-1-1/2-RSB
Bore Size
N/A
1 1/2 in
Hub Style
N/A
4
Coupling Size
N/A
RRC295
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
9.12 in 231.65 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.125 in 105.00 mm
Add To Cart
Request Quote
68514455774
Description
N/A
RRC2955-HUB ADAPTER-1-3/4-RSB-NKW
Bore Size
N/A
1 3/4 in
Hub Style
N/A
4
Coupling Size
N/A
RRC2955
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
9.12 in 231.65 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.125 in 105.00 mm
Add To Cart
Request Quote