68514414330
Description
N/A
SC500-CP-1/2-1/8X1/16KW
Bore Size
N/A
1/2 in
Bolt Size (Dimension T)
N/A
1/4-20 x 3/16
Keyway Size
N/A
1/8 x 1/16 in
Outside Diameter
N/A
1.000 in
Overall Length
N/A
1.500 in
Dimension SL
N/A
0.380 in 9.65 mm
Add To Cart
Request Quote
68514414332
Description
N/A
SC625-CP-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Bolt Size (Dimension T)
N/A
5/16-18 x 1/4
Keyway Size
N/A
3/16 x 3/32 in
Outside Diameter
N/A
1.250 in
Overall Length
N/A
2.000 in
Dimension SL
N/A
0.500 in 12.70 mm
Add To Cart
Request Quote
68514414335
Description
N/A
SC750-CP-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Bolt Size (Dimension T)
N/A
5/16-18 x 5/16
Keyway Size
N/A
3/16 x 3/32 in
Outside Diameter
N/A
1.500 in
Overall Length
N/A
2.000 in
Dimension SL
N/A
0.500 in 12.70 mm
Add To Cart
Request Quote
68514414338
Description
N/A
SC875-CP-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Bolt Size (Dimension T)
N/A
5/16-18 x 5/16
Keyway Size
N/A
3/16 x 3/32 in
Outside Diameter
N/A
1.75 in
Overall Length
N/A
2.000 in
Dimension SL
N/A
0.500 in 12.70 mm
Add To Cart
Request Quote
68514414343
Description
N/A
SC1000-CP-1"-1/4X1/8KW
Bore Size
N/A
1 in
Bolt Size (Dimension T)
N/A
3/8-16 x 3/8
Keyway Size
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.000 in
Overall Length
N/A
3.000 in
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514414346
Description
N/A
SC1125-CP-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Bolt Size (Dimension T)
N/A
3/8-16 x 3/8
Keyway Size
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.120 in
Overall Length
N/A
3.000 in
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514414349
Description
N/A
SC1250-CP-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Bolt Size (Dimension T)
N/A
3/8-16 x 3/8
Keyway Size
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.250 in
Overall Length
N/A
4.00 in
Dimension SL
N/A
1.000 in 25.40 mm
Add To Cart
Request Quote
68514414352
Description
N/A
SC1375-CP-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Bolt Size (Dimension T)
N/A
3/8-16 x 3/8
Keyway Size
N/A
5/16 x 5/32 in
Outside Diameter
N/A
2.500 in
Overall Length
N/A
4.500 in
Dimension SL
N/A
1.000 in 25.40 mm
Add To Cart
Request Quote