68514425119
Description
N/A RSD-A-15X25-SUSPENSION UNIT
Dimension A
N/A 5 mm
Dimension B
N/A 10 mm
Dimension D
N/A 30 mm
Dimension E
N/A 26 mm
Dimension F
N/A 55 mm
Dimension L
N/A 25 mm
Dimension L1
N/A 30 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425120
Description
N/A RSD-A-15X40-SUSPENSION UNIT
Dimension A
N/A 5 mm
Dimension B
N/A 10 mm
Dimension D
N/A 30 mm
Dimension E
N/A 26 mm
Dimension F
N/A 55 mm
Dimension L
N/A 40 mm
Dimension L1
N/A 45 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425121
Description
N/A RSD-A-15X60-SUSPENSION UNIT
Dimension A
N/A 5 mm
Dimension B
N/A 10 mm
Dimension D
N/A 27 mm
Dimension E
N/A 27 mm
Dimension F
N/A 54 mm
Dimension L
N/A 60 mm
Dimension L1
N/A 60 mm
Construction
N/A Steel Weldment
Add To Cart
Request Quote
68514425122
Description
N/A RSD-A-18X30-SUSPENSION UNIT
Dimension A
N/A 6 mm
Dimension B
N/A 12 mm
Dimension D
N/A 36 mm
Dimension E
N/A 31 mm
Dimension F
N/A 66 mm
Dimension L
N/A 30 mm
Dimension L1
N/A 35 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425123
Description
N/A RSD-A-18X50-SUSPENSION UNIT
Dimension A
N/A 6 mm
Dimension B
N/A 12 mm
Dimension D
N/A 36 mm
Dimension E
N/A 31 mm
Dimension F
N/A 66 mm
Dimension L
N/A 50 mm
Dimension L1
N/A 55 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425124
Description
N/A RSD-A-18X80-SUSPENSION UNIT
Dimension A
N/A 6 mm
Dimension B
N/A 12 mm
Dimension D
N/A 37 mm
Dimension E
N/A 32 mm
Dimension F
N/A 64 mm
Dimension L
N/A 80 mm
Dimension L1
N/A 85 mm
Construction
N/A Steel Weldment
Add To Cart
Request Quote
68514425125
Description
N/A RSD-A-27X40-SUSPENSION UNIT
Dimension A
N/A 8 mm
Dimension B
N/A 20 mm
Dimension D
N/A 49 mm
Dimension E
N/A 45 mm
Dimension F
N/A 93 mm
Dimension L
N/A 40 mm
Dimension L1
N/A 45 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425126
Description
N/A RSD-A-27X60-SUSPENSION UNIT
Dimension A
N/A 8 mm
Dimension B
N/A 20 mm
Dimension D
N/A 49 mm
Dimension E
N/A 45 mm
Dimension F
N/A 93 mm
Dimension L
N/A 60 mm
Dimension L1
N/A 65 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425127
Description
N/A RSD-A-27X100-SUSPENSION UNIT
Dimension A
N/A 8 mm
Dimension B
N/A 20 mm
Dimension D
N/A 51 mm
Dimension E
N/A 45 mm
Dimension F
N/A 90 mm
Dimension L
N/A 100 mm
Dimension L1
N/A 105 mm
Construction
N/A Steel Weldment
Add To Cart
Request Quote
68514425128
Description
N/A RSD-A-38X60-SUSPENSION UNIT
Dimension A
N/A 10 mm
Dimension B
N/A 25 mm
Dimension D
N/A 70 mm
Dimension E
N/A 60 mm
Dimension F
N/A 124 mm
Dimension L
N/A 60 mm
Dimension L1
N/A 70 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425129
Description
N/A RSD-A-38X80-SUSPENSION UNIT
Dimension A
N/A 10 mm
Dimension B
N/A 25 mm
Dimension D
N/A 70 mm
Dimension E
N/A 60 mm
Dimension F
N/A 124 mm
Dimension L
N/A 80 mm
Dimension L1
N/A 90 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425130
Description
N/A RSD-A-38X120-SUSPENSION UNIT
Dimension A
N/A 10 mm
Dimension B
N/A 25 mm
Dimension D
N/A 66 mm
Dimension E
N/A 60 mm
Dimension F
N/A 120 mm
Dimension L
N/A 120 mm
Dimension L1
N/A 130 mm
Construction
N/A Steel Weldment
Add To Cart
Request Quote
68514425131
Description
N/A RSD-A-45X80-SUSPENSION UNIT
Dimension A
N/A 12 mm
Dimension B
N/A 35 mm
Dimension D
N/A 84 mm
Dimension E
N/A 72 mm
Dimension F
N/A 148 mm
Dimension L
N/A 80 mm
Dimension L1
N/A 90 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425132
Description
N/A RSD-A-45X100-SUSPENSION UNIT
Dimension A
N/A 12 mm
Dimension B
N/A 35 mm
Dimension D
N/A 84 mm
Dimension E
N/A 72 mm
Dimension F
N/A 148 mm
Dimension L
N/A 100 mm
Dimension L1
N/A 110 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514425133
Description
N/A RSD-A-45X150-SUSPENSION UNIT
Dimension A
N/A 12 mm
Dimension B
N/A 35 mm
Dimension D
N/A 84 mm
Dimension E
N/A 75 mm
Dimension F
N/A 150 mm
Dimension L
N/A 150 mm
Dimension L1
N/A 160 mm
Construction
N/A Steel Weldment
Add To Cart
Request Quote
68514457671
Description
N/A RSD-A-50X120-SUSPENSION UNIT
Dimension A
N/A M12x40
Dimension B
N/A 40 mm
Dimension D
N/A 90 mm
Dimension E
N/A 78 mm
Dimension F
N/A 164 mm
Dimension L
N/A 120 mm
Dimension L1
N/A 130 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514485643
Description
N/A RSD A50X160 ELEMENT
Dimension A
N/A M12x40
Dimension B
N/A 40 mm
Dimension D
N/A 90 mm
Dimension E
N/A 78 mm
Dimension F
N/A 164 mm
Dimension L
N/A 160 mm
Dimension L1
N/A 170 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote
68514457672
Description
N/A RSD-A-50X200-SUSPENSION UNIT
Dimension A
N/A M12x40
Dimension B
N/A 40 mm
Dimension D
N/A 90 mm
Dimension E
N/A 78 mm
Dimension F
N/A 164 mm
Dimension L
N/A 200 mm
Dimension L1
N/A 210 mm
Construction
N/A Cast Iron
Add To Cart
Request Quote