Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Metric Tensioners - Type RT F (Front Mount)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Metric Tensioners - Type RT F (Front Mount) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Metric Tensioners - Type RT F (Front Mount)

For CAD models and more information, click Directly on the part number below.


RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 6 of 6 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Dimension T

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

68514485026 RT-F-15-TENSNR MM M6 45 mm
1.77
in
64 mm
2.52
in
10.5 mm 112.5 mm
4.43
in
65 N
14.6
lb
34 mm
1.3
in
68514485027 RT-F-18-TENSNR MM M8 58 mm
2.28
in
79 mm
3.11
in
10.5 mm 115 mm
4.53
in
180 N
40.5
lb
34 mm
1.3
in
68514485028 RT-F-27-TENSNR MM M10 78 mm
3.07
in
108 mm
4.25
in
12.5 mm 155 mm
6.1
in
380 N
85.4
lb
44 mm
1.7
in
68514485029 RT-F-38-TENSNR MM M12 95 mm
3.74
in
140 mm
5.51
in
20.5 mm 205 mm
8.07
in
730 N
164.1
lb
60 mm
2.4
in
68514485030 RT-F-45-TENSNR MM M16 115 mm
4.53
in
200 mm
7.87
in
20.5 mm 260 mm
10.24
in
1300 N
292.5
lb
78 mm
3.1
in
68514485031 RT-F-50-TENSNR MM M20 130 mm
5.120
in
210 mm
8.270
in
20.5 mm 290 mm
11.42
in
2150 N
483.3
lb
86 mm
3.4
in
  Results 1 - 6 of 6 1 
<