Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Tensioner Devices
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices  
 

RunRight® Tensioner Devices

RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range. RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range. RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

The RT 11 to RT 27 housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.


Click on a Product to view details.



RunRight® RT (Imperial)


RunRight® RT F (Inch)


RunRight® Inch Sprockets

RunRight® Inch (Imperial) Tensioners - Type RT, RT N, RT H, RT R

(32)

RunRight® Inch (Imperial) Tensioners - Type RT F (Front Mount)

(6)

RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain)

(15)


RunRight® RT (Metric) Tensioner


RunRight® RT SS


RunRight® RT F

RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R

(20)

RunRight® Metric Tensioners - RT SS (Stainless Steel)

(5)

RunRight® Metric Tensioners - Type RT F (Front Mount)

(6)


RunRight® RT B


RunRight® Idler Sprockets (Metric)


RunRight® Chain Rider Set

RunRight® Metric Tensioners - Type RT B (Double Arm)

(2)

RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)

(26)

RunRight® Chain Rider Sets (with hardware)

(9)


RunRight® Chain Rider


RunRight® Tensioning Roller


RunRight® Steel Idler Pulley

RunRight® Chain Riders Only (no hardware)

(10)

RunRight® Tensioning Rollers (Plastic & Aluminum)

(10)

RunRight® Steel Idler Pulley (Flat Belt & V-Belt)

(4)


RunRight® RLB Bracket


RunRight® Safety Socket


RunRight® RT T Tensioner

RunRight® RLB Brackets

(6)

RunRight® Safety Sockets

(2)

RunRight® Tensioners - Type RT T (Double Arm)

(3)


RunRight® RT P Tensioner Image


RunRight® RT M50 Tensioner

RunRight® Tensioners - Type RT P (Plastic Tensioners)

(2)

RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)

(7)


<