Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Tensioners - Type RT P (Plastic Tensioners)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Tensioners - Type RT P (Plastic Tensioners) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Tensioners - Type RT P (Plastic Tensioners)

For CAD models and more information, click Directly on the part number below.


RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.






 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Dimension D

Dimension E

Dimension G

Dimension H

Dimension J

68514424481 RT-P-7-TENSNR IN 1.13 in 1.03 in 0.09 in M4 2.36 in
68514424416 RT-P-11-TENSNR IN 1.56 in 2.03 in 0.18 in 1/4-20 3.15 in
  Results 1 - 2 of 2 1 
<