Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    RunRight® Tensioning Rollers (Plastic & Aluminum)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > RunRight® Rubber Suspension Parts Catalog > RunRight® Tensioner Devices > RunRight® Tensioning Rollers (Plastic & Aluminum) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

RunRight® Tensioning Rollers (Plastic & Aluminum)

For CAD models and more information, click Directly on the part number below.


The RunRight® tensioning roller is primarily used as a back-side belt tensioner. The rollers are available in either plastic or aluminum. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -31° to 212°F (-35° to 100°C) temperature range.






 DOWNLOADS 

RunRight® Full Line Catalog
(PDF, 0KB)

Call for Drawing Request

Add To Cart Request Quote
   
  Results 1 - 10 of 10 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Idler Bolt Size

Max RPM

Use with Tensioner Size

Roller Idler Number

CAD

68514463115 RPR-11-IDLER ROLLER M8 8000 rpm RT11-M RPR11
68514453028 RPR-15/18-IDLER ROLLER M10 8000 rpm RT15/18-M RPR15/18
68514443023 RPR-27-IDLER ROLLER M12 6000 rpm RT27-M RPR27
68514457573 RPR-38-IDLER ROLLER M16 5000 rpm RT38-M RPR38
68514457574 RPR-45-IDLER ROLLER M20 4500 rpm RT45-M RPR45
68514484323 RAR-11-IDLER ROLLER-ALUM M8 15000 rpm RT11-M RAR11
68514484324 RAR-15/18-IDLER ROLLER-ALUM M10 15000 rpm RT15/18-M RAR15/18
68514484325 RAR-27-IDLER ROLLER-ALUM M12 12000 rpm RT27-M RAR27
68514484326 RAR-38-IDLER ROLLER-ALUM M16 10000 rpm RT38-M RAR38
68514484327 RAR-45-IDLER ROLLER-ALUM M20 8000 rpm RT45-M RAR45
  Results 1 - 10 of 10 1 
<