All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores > View Items  

SC Type Spacer Coupling Hubs without Keyway, Short Length - Inch (Imperial) Bores

Check up to five results to perform an action.


  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)

S-Flex Endurance Full Spacer Installation Video

S-Flex Endurance Half Spacer Coupling Installation Video

Compare Items
   
  Results 1 - 4 of 4 1 

Part Number

Description 

Bore Size 

Hub #

Keyway Size (W x D)

Outside Diameter

Dimension L

Dimension SL

68514436910 9SCHS-SPCR HUB-7/8-NKW 7/8 in 9SCHS No Keyway 3.630 in
92.20
mm
1.530 in
38.86
mm
0.630 in
16.00
mm
68514436912 10SCHS-SPCR HUB-1-1/8-NKW 1 1/8 in 10SCHS No Keyway 4.380 in
111.25
mm
1.660 in
42.16
mm
0.630 in
16.00
mm
68514436914 11SCHS-SPCR HUB-1-1/8-NKW 1 1/8 in 11SCHS No Keyway 5.250 in
133.35
mm
1.910 in
48.51
mm
0.750 in
19.05
mm
68514436916 12SCHS-SPCR HUB-1-7/8-NKW 1 7/8 in 12SCHS No Keyway 5.750 in
146.05
mm
2.530 in
64.26
mm
1.120 in
28.45
mm
  Results 1 - 4 of 4 1