All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores
>
View Items
SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores
Check up to five results to perform an action.
Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
The center drop out section consists of two flanges and the flexible sleeve
The flange is bolted to the shaft hub with four hex head cap screws
The center drop out section can be removed by removing the hex head cap screws
Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)
S-Flex Endurance Full Spacer Installation Video
S-Flex Endurance Half Spacer Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Bore Size
Hub #
Keyway Size (W x D)
Outside Diameter
Dimension L
Dimension SL
68514436710
5SCH-SPCR HUB-1/2-NKW
1/2
in
5SCH
No Keyway
2.000
in
50.80
mm
1.090
in
27.69
mm
0.540
in
13.72
mm
68514436712
6SCH-SPCR HUB-5/8-NKW
5/8
in
6SCH
No Keyway
2.500
in
63.50
mm
1.220
in
30.99
mm
0.630
in
16.00
mm
68514436714
7SCH-SPCR HUB-5/8-NKW
5/8
in
7SCH
No Keyway
2.810
in
71.37
mm
1.470
in
37.34
mm
0.710
in
18.03
mm
68514436718
8SCH-SPCR HUB-3/4-NKW
3/4
in
8SCH
No Keyway
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436721
9SCH-SPCR HUB-7/8-NKW
7/8
in
9SCH
No Keyway
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436729
10SCH-SPCR HUB-1-1/8-NKW
1 1/8
in
10SCH
No Keyway
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
68514436737
11SCH-SPCR HUB-1-1/8-NKW
1 1/8
in
11SCH
No Keyway
5.250
in
133.35
mm
2.720
in
69.09
mm
1.360
in
34.54
mm
68514436744
12SCH-SPCR HUB-1-7/8-NKW
1 7/8
in
12SCH
No Keyway
5.750
in
146.05
mm
2.970
in
75.44
mm
1.440
in
36.58
mm
Results 1 - 8 of 8
1