68514435368
Description
N/A
5E-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514435600
Description
N/A
6E-SLEEVE
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514436414
Description
N/A
7E-SLEEVE
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514436419
Description
N/A
8E-SLEEVE
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1475 in·lb 166.66 N·m
Add To Cart
Request Quote
68514436424
Description
N/A
9E-SLEEVE
Max. Bore
N/A
2.375 in
Coupling Size
N/A
9E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
3.000 in 76.20 mm
Nominal Torque
N/A
2340 in·lb 264.38 N·m
Add To Cart
Request Quote
68514436429
Description
N/A
10E-SLEEVE
Max. Bore
N/A
2.750 in
Coupling Size
N/A
10E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
3.440 in 87.38 mm
Nominal Torque
N/A
3735 in·lb 422.00 N·m
Add To Cart
Request Quote
68514436433
Description
N/A
11E-SLEEVE
Max. Bore
N/A
3.375 in
Coupling Size
N/A
11E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
4.000 in 101.60 mm
Nominal Torque
N/A
5889 in·lb 665.37 N·m
Add To Cart
Request Quote
68514436437
Description
N/A
12E-SLEEVE
Max. Bore
N/A
3.875 in
Coupling Size
N/A
12E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
4.690 in 119.13 mm
Nominal Torque
N/A
9360 in·lb 1057.54 N·m
Add To Cart
Request Quote
68514435464
Description
N/A
13E-SLEEVE
Max. Bore
N/A
4.500 in
Coupling Size
N/A
13E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
5.500 in 139.70 mm
Nominal Torque
N/A
11350 in·lb 1282.38 N·m
Add To Cart
Request Quote
68514435467
Description
N/A
14E-SLEEVE
Max. Bore
N/A
5.000 in
Coupling Size
N/A
14E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
6.500 in 165.10 mm
Nominal Torque
N/A
18000 in·lb 2033.73 N·m
Add To Cart
Request Quote
68514435470
Description
N/A
16E-SLEEVE
Max. Bore
N/A
5.500 in
Coupling Size
N/A
16E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
8.750 in 222.25 mm
Nominal Torque
N/A
47250 in·lb 5338.54 N·m
Add To Cart
Request Quote
68514435369
Description
N/A
5N-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
240 in·lb 27.12 N·m
Add To Cart
Request Quote
68514436411
Description
N/A
6N-SLEEVE
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
450 in·lb 50.84 N·m
Add To Cart
Request Quote
68514436416
Description
N/A
7N-SLEEVE
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
725 in·lb 81.91 N·m
Add To Cart
Request Quote
68514436421
Description
N/A
8N-SLEEVE
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1135 in·lb 128.24 N·m
Add To Cart
Request Quote
68514436426
Description
N/A
9N-SLEEVE
Max. Bore
N/A
2.375 in
Coupling Size
N/A
9N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
3.000 in 76.20 mm
Nominal Torque
N/A
1800 in·lb 203.37 N·m
Add To Cart
Request Quote
68514435453
Description
N/A
10N-SLEEVE
Max. Bore
N/A
2.750 in
Coupling Size
N/A
10N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
3.440 in 87.38 mm
Nominal Torque
N/A
2875 in·lb 324.83 N·m
Add To Cart
Request Quote
68514435457
Description
N/A
11N-SLEEVE
Max. Bore
N/A
3.375 in
Coupling Size
N/A
11N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
4.000 in 101.60 mm
Nominal Torque
N/A
4530 in·lb 511.82 N·m
Add To Cart
Request Quote
68514435461
Description
N/A
12N-SLEEVE
Max. Bore
N/A
3.875 in
Coupling Size
N/A
12N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
4.690 in 119.13 mm
Nominal Torque
N/A
7200 in·lb 813.49 N·m
Add To Cart
Request Quote
68514435465
Description
N/A
13N-2PC SLEEVE
Max. Bore
N/A
4.500 in
Coupling Size
N/A
13N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
5.500 in 139.70 mm
Nominal Torque
N/A
11350 in·lb 1282.38 N·m
Add To Cart
Request Quote
68514435468
Description
N/A
14N-SLEEVE
Max. Bore
N/A
5.000 in
Coupling Size
N/A
14N
Sleeve Type
N/A
N
Material
N/A
Neoprene
Dimension L
N/A
6.500 in 165.10 mm
Nominal Torque
N/A
18000 in·lb 2033.73 N·m
Add To Cart
Request Quote
68514452718
Description
N/A
5E-SLEEVE-10 PACK
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514452721
Description
N/A
6E-SLEEVE-10 PACK
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514452724
Description
N/A
7E-SLEEVE-5 PACK
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514452727
Description
N/A
8E-SLEEVE-5 PACK
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8E
Sleeve Type
N/A
E
Material
N/A
EPDM
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1475 in·lb 166.66 N·m
Add To Cart
Request Quote