68514436720
Description
N/A
8SCH-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436626
Description
N/A
8SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436719
Description
N/A
8SCH-SPCR HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436624
Description
N/A
8SCH-SPCR HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436628
Description
N/A
8SCH-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436630
Description
N/A
8SCH-SPCR HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436629
Description
N/A
8SCH-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436627
Description
N/A
8SCH-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436646
Description
N/A
9SCH-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436724
Description
N/A
9SCH-SPCR HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436647
Description
N/A
9SCH-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436640
Description
N/A
9SCH-SPCR HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436723
Description
N/A
9SCH-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436641
Description
N/A
9SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436722
Description
N/A
9SCH-SPCR HUB-7/8-3/8X3/16KW
Bore Size
N/A
7/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436643
Description
N/A
9SCH-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436645
Description
N/A
9SCH-SPCR HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436644
Description
N/A
9SCH-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436642
Description
N/A
9SCH-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514476166
Description
N/A
9SCH-SPCR HUB-1-1/8-1/4X1/8KW-BLK-OX
Bore Size
N/A
1 1/8 in
Hub #
N/A
9SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.970 in 50.04 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436657
Description
N/A
10SCH-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436731
Description
N/A
10SCH-SPCR HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436732
Description
N/A
10SCH-SPCR HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436658
Description
N/A
10SCH-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436728
Description
N/A
10SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote