68514436593
Description
N/A
5SCH-SPCR HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436594
Description
N/A
5SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436711
Description
N/A
5SCH-SPCR HUB-1/2-1/8X1/16KW
Bore Size
N/A
1/2 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436591
Description
N/A
5SCH-SPCR HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436590
Description
N/A
5SCH-SPCR HUB-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436592
Description
N/A
5SCH-SPCR HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Hub #
N/A
5SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.000 in 50.80 mm
Dimension L
N/A
1.090 in 27.69 mm
Dimension SL
N/A
0.540 in 13.72 mm
Add To Cart
Request Quote
68514436602
Description
N/A
6SCH-SPCR HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436604
Description
N/A
6SCH-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436603
Description
N/A
6SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514476506
Description
N/A
6SCH-SPCR HUB-15/16-1/4X1/8KW
Bore Size
N/A
15/16 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436600
Description
N/A
6SCH-SPCR HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436713
Description
N/A
6SCH-SPCR HUB-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436601
Description
N/A
6SCH-SPCR HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436605
Description
N/A
6SCH-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
6SCH
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.220 in 30.99 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436613
Description
N/A
7SCH-SPCR HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436717
Description
N/A
7SCH-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436614
Description
N/A
7SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436716
Description
N/A
7SCH-SPCR HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436715
Description
N/A
7SCH-SPCR HUB-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436612
Description
N/A
7SCH-SPCR HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436616
Description
N/A
7SCH-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436617
Description
N/A
7SCH-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436615
Description
N/A
7SCH-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
7SCH
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
2.810 in 71.37 mm
Dimension L
N/A
1.470 in 37.34 mm
Dimension SL
N/A
0.710 in 18.03 mm
Add To Cart
Request Quote
68514436631
Description
N/A
8SCH-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote
68514436625
Description
N/A
8SCH-SPCR HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Hub #
N/A
8SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension L
N/A
1.720 in 43.69 mm
Dimension SL
N/A
0.660 in 16.76 mm
Add To Cart
Request Quote