68514436730
Description
N/A
10SCH-SPCR HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436656
Description
N/A
10SCH-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436659
Description
N/A
10SCH-SPCR HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
10SCH
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
2.340 in 59.44 mm
Dimension SL
N/A
1.170 in 29.72 mm
Add To Cart
Request Quote
68514436664
Description
N/A
11SCH-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436739
Description
N/A
11SCH-SPCR HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436740
Description
N/A
11SCH-SPCR HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436665
Description
N/A
11SCH-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436738
Description
N/A
11SCH-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436667
Description
N/A
11SCH-SPCR HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436666
Description
N/A
11SCH-SPCR HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
11SCH
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
2.720 in 69.09 mm
Dimension SL
N/A
1.360 in 34.54 mm
Add To Cart
Request Quote
68514436745
Description
N/A
12SCH-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
12SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.970 in 75.44 mm
Dimension SL
N/A
1.440 in 36.58 mm
Add To Cart
Request Quote
68514436746
Description
N/A
12SCH-SPCR HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Hub #
N/A
12SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.970 in 75.44 mm
Dimension SL
N/A
1.440 in 36.58 mm
Add To Cart
Request Quote
68514436672
Description
N/A
12SCH-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
12SCH
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.970 in 75.44 mm
Dimension SL
N/A
1.440 in 36.58 mm
Add To Cart
Request Quote
68514436674
Description
N/A
12SCH-SPCR HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Hub #
N/A
12SCH
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.970 in 75.44 mm
Dimension SL
N/A
1.440 in 36.58 mm
Add To Cart
Request Quote
68514436673
Description
N/A
12SCH-SPCR HUB-2-3/8-1/2X1/4KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
12SCH
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.970 in 75.44 mm
Dimension SL
N/A
1.440 in 36.58 mm
Add To Cart
Request Quote
68514436753
Description
N/A
13SCH-SPCR HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Hub #
N/A
13SCH
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Outside Diameter
N/A
6.130 in 155.70 mm
Dimension L
N/A
3.340 in 84.84 mm
Dimension SL
N/A
1.650 in 41.91 mm
Add To Cart
Request Quote
68514436752
Description
N/A
13SCH-SPCR HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
13SCH
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
6.130 in 155.70 mm
Dimension L
N/A
3.340 in 84.84 mm
Dimension SL
N/A
1.650 in 41.91 mm
Add To Cart
Request Quote
68514436754
Description
N/A
13SCH-SPCR HUB-2-2/8-7/8X7/16KW
Bore Size
N/A
3 3/8 in
Hub #
N/A
13SCH
Keyway Size (W x D)
N/A
7/8 x 7/16 in
Outside Diameter
N/A
6.130 in 155.70 mm
Dimension L
N/A
3.340 in 84.84 mm
Dimension SL
N/A
1.650 in 41.91 mm
Add To Cart
Request Quote
68514436762
Description
N/A
14SCH-SPCR HUB-3-7/8-1/2X1/4KW
Bore Size
N/A
3 7/8 in
Hub #
N/A
14SCH
Keyway Size (W x D)
N/A
1 x 1/2 in
Outside Diameter
N/A
6.5 in 165.10 mm
Dimension L
N/A
3.380 in 85.85 mm
Dimension SL
N/A
1.920 in 48.77 mm
Add To Cart
Request Quote
68514436760
Description
N/A
14SCH-SPCR HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Hub #
N/A
14SCH
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Outside Diameter
N/A
6.5 in 165.10 mm
Dimension L
N/A
3.380 in 85.85 mm
Dimension SL
N/A
1.920 in 48.77 mm
Add To Cart
Request Quote
68514436759
Description
N/A
14SCH-SPCR HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
14SCH
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
6.5 in 165.10 mm
Dimension L
N/A
3.380 in 85.85 mm
Dimension SL
N/A
1.920 in 48.77 mm
Add To Cart
Request Quote
68514436761
Description
N/A
14SCH-SPCR HUB-3-3/8-3/4X3/8KW
Bore Size
N/A
3 3/8 in
Hub #
N/A
14SCH
Keyway Size (W x D)
N/A
7/8 x 7/16 in
Outside Diameter
N/A
6.5 in 165.10 mm
Dimension L
N/A
3.380 in 85.85 mm
Dimension SL
N/A
1.920 in 48.77 mm
Add To Cart
Request Quote