All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > SC Type Spacer Coupling Hubs with Rough Stock Bore, Standard Length > View Items  

SC Type Spacer Coupling Hubs with Rough Stock Bore, Standard Length

Check up to five results to perform an action.


  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)

S-Flex Endurance Full Spacer Installation Video

S-Flex Endurance Half Spacer Coupling Installation Video

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Bore Size 

Hub #

Keyway Size (W x D)

Outside Diameter

Dimension L

Dimension SL

68514436751 13SCH-SPCR HUB-1-3/8-NKW-RSB 1 3/8 in 13SCH No Keyway 6.130 in
155.70
mm
3.340 in
84.84
mm
1.650 in
41.91
mm
68514436758 14SCH-SPCR HUB-1-3/4-NKW-RSB 1 3/4 in 14SCH No Keyway 6.5 in
165.10
mm
3.380 in
85.85
mm
1.920 in
48.77
mm
  Results 1 - 2 of 2 1