All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
J Type Flanges - Rough Stock Bore
>
View Items
J Type Flanges - Rough Stock Bore
Check up to five results to perform an action.
The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
Size 6J is made from cast iron.
J flanges are compatible with EPDM or Neoprene sleeves.
Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
The J Type coupling consists of two flanges and one sleeve.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
1
Part Number
Description
Bore Size
Coupling Size
Thread (Dimension T)
Outside Diameter
Dimension HD
Dimension L
CAD
68514462568
5J-FLNG-1/2-RSB-NKW-NSS HOLE
1/2
in
5J
No Setscrew
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514462570
6J-FLNG-5/8-RSB-NKW-NSS HOLE
5/8
in
6J
No Setscrew
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
N/A
Results 1 - 2 of 2
1