68514436384
Description
N/A 3JE-SLEEVE
Max. Bore
N/A 0.875 in
Coupling Size
N/A 3JE
Sleeve Type
N/A JE
Outside Diameter
N/A 1.880 in 47.75 mm
Material
N/A EPDM
Dimension L
N/A 1.000 in 25.40 mm
Nominal Torque
N/A 78 in·lb 8.81 N·m
Add To Cart
Request Quote
68514435359
Description
N/A 4JE-SLEEVE
Max. Bore
N/A 1.000 in
Coupling Size
N/A 4JE
Sleeve Type
N/A JE
Outside Diameter
N/A 2.310 in 58.67 mm
Material
N/A EPDM
Dimension L
N/A 1.250 in 31.75 mm
Nominal Torque
N/A 156 in·lb 17.63 N·m
Add To Cart
Request Quote
68514435350
Description
N/A 5JE-SLEEVE
Max. Bore
N/A 1.188 in
Coupling Size
N/A 5JE
Sleeve Type
N/A JE
Outside Diameter
N/A 2.940 in 74.68 mm
Material
N/A EPDM
Dimension L
N/A 1.560 in 39.62 mm
Nominal Torque
N/A 312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514435569
Description
N/A 6JE-SLEEVE
Max. Bore
N/A 1.438 in
Coupling Size
N/A 6JE
Sleeve Type
N/A JE
Outside Diameter
N/A 3.75 in 95.25 mm
Material
N/A EPDM
Dimension L
N/A 1.880 in 47.75 mm
Nominal Torque
N/A 585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514435570
Description
N/A 7JE-SLEEVE
Max. Bore
N/A 1.625 in
Coupling Size
N/A 7JE
Sleeve Type
N/A JE
Outside Diameter
N/A 4.340 in 110.24 mm
Material
N/A EPDM
Dimension L
N/A 2.190 in 55.63 mm
Nominal Torque
N/A 940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514435572
Description
N/A 8JE-SLEEVE
Max. Bore
N/A 1.938 in
Coupling Size
N/A 8JE
Sleeve Type
N/A JE
Outside Diameter
N/A 5.060 in 128.52 mm
Material
N/A EPDM
Dimension L
N/A 2.500 in 63.50 mm
Nominal Torque
N/A 1475 in·lb 166.66 N·m
Add To Cart
Request Quote
68514436405
Description
N/A 9JE-SLEEVE
Max. Bore
N/A 2.375 in
Coupling Size
N/A 9JE
Sleeve Type
N/A JE
Outside Diameter
N/A 6.000 in 152.40 mm
Material
N/A EPDM
Dimension L
N/A 3.000 in 76.20 mm
Nominal Torque
N/A 2340 in·lb 264.38 N·m
Add To Cart
Request Quote
68514435450
Description
N/A 10JE-SLEEVE
Max. Bore
N/A 2.750 in
Coupling Size
N/A 10JE
Sleeve Type
N/A JE
Outside Diameter
N/A 7.060 in 179.32 mm
Material
N/A EPDM
Dimension L
N/A 3.440 in 87.38 mm
Nominal Torque
N/A 3735 in·lb 422.00 N·m
Add To Cart
Request Quote
68514436692
Description
N/A 3JES-SLEEVE
Max. Bore
N/A 0.875 in
Coupling Size
N/A 3JES
Sleeve Type
N/A JES
Outside Diameter
N/A 1.880 in 47.75 mm
Material
N/A EPDM
Dimension L
N/A 1.000 in 25.40 mm
Nominal Torque
N/A 78 in·lb 8.81 N·m
Add To Cart
Request Quote
68514436695
Description
N/A 4JES-SLEEVE
Max. Bore
N/A 1.000 in
Coupling Size
N/A 4JES
Sleeve Type
N/A JES
Outside Diameter
N/A 2.310 in 58.67 mm
Material
N/A EPDM
Dimension L
N/A 1.250 in 31.75 mm
Nominal Torque
N/A 156 in·lb 17.63 N·m
Add To Cart
Request Quote
68514436698
Description
N/A 5JES-SLEEVE
Max. Bore
N/A 1.188 in
Coupling Size
N/A 5JES
Sleeve Type
N/A JES
Outside Diameter
N/A 2.940 in 74.68 mm
Material
N/A EPDM
Dimension L
N/A 1.560 in 39.62 mm
Nominal Torque
N/A 312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514436701
Description
N/A 6JES-SLEEVE
Max. Bore
N/A 1.438 in
Coupling Size
N/A 6JES
Sleeve Type
N/A JES
Outside Diameter
N/A 3.75 in 95.25 mm
Material
N/A EPDM
Dimension L
N/A 1.880 in 47.75 mm
Nominal Torque
N/A 585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514436704
Description
N/A 7JES-SLEEVE
Max. Bore
N/A 1.625 in
Coupling Size
N/A 7JES
Sleeve Type
N/A JES
Outside Diameter
N/A 4.340 in 110.24 mm
Material
N/A EPDM
Dimension L
N/A 2.190 in 55.63 mm
Nominal Torque
N/A 940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514436707
Description
N/A 8JES-SLEEVE
Max. Bore
N/A 1.938 in
Coupling Size
N/A 8JES
Sleeve Type
N/A JES
Outside Diameter
N/A 5.060 in 128.52 mm
Material
N/A EPDM
Dimension L
N/A 2.500 in 63.50 mm
Nominal Torque
N/A 1475 in·lb 166.66 N·m
Add To Cart
Request Quote
68514436864
Description
N/A 9JES-SLEEVE
Max. Bore
N/A 2.375 in
Coupling Size
N/A 9JES
Sleeve Type
N/A JES
Outside Diameter
N/A 6.000 in 152.40 mm
Material
N/A EPDM
Dimension L
N/A 3.000 in 76.20 mm
Nominal Torque
N/A 2340 in·lb 264.38 N·m
Add To Cart
Request Quote
68514435451
Description
N/A 10JES-SLEEVE
Max. Bore
N/A 2.750 in
Coupling Size
N/A 10JES
Sleeve Type
N/A JES
Outside Diameter
N/A 7.060 in 179.32 mm
Material
N/A EPDM
Dimension L
N/A 3.440 in 87.38 mm
Nominal Torque
N/A 3735 in·lb 422.00 N·m
Add To Cart
Request Quote
68514435356
Description
N/A 3JN-SLEEVE
Max. Bore
N/A 0.875 in
Coupling Size
N/A 3JN
Sleeve Type
N/A JN
Outside Diameter
N/A 1.880 in 47.75 mm
Material
N/A Neoprene
Dimension L
N/A 1.000 in 25.40 mm
Nominal Torque
N/A 60 in·lb 6.78 N·m
Add To Cart
Request Quote
68514435360
Description
N/A 4JN-SLEEVE
Max. Bore
N/A 1.000 in
Coupling Size
N/A 4JN
Sleeve Type
N/A JN
Outside Diameter
N/A 2.310 in 58.67 mm
Material
N/A Neoprene
Dimension L
N/A 1.250 in 31.75 mm
Nominal Torque
N/A 120 in·lb 13.56 N·m
Add To Cart
Request Quote
68514435366
Description
N/A 5JN-SLEEVE
Max. Bore
N/A 1.188 in
Coupling Size
N/A 5JN
Sleeve Type
N/A JN
Outside Diameter
N/A 2.940 in 74.68 mm
Material
N/A Neoprene
Dimension L
N/A 1.560 in 39.62 mm
Nominal Torque
N/A 240 in·lb 27.12 N·m
Add To Cart
Request Quote
68514436394
Description
N/A 6JN-SLEEVE
Max. Bore
N/A 1.438 in
Coupling Size
N/A 6JN
Sleeve Type
N/A JN
Outside Diameter
N/A 3.75 in 95.25 mm
Material
N/A Neoprene
Dimension L
N/A 1.880 in 47.75 mm
Nominal Torque
N/A 450 in·lb 50.84 N·m
Add To Cart
Request Quote
68514436398
Description
N/A 7JN-SLEEVE
Max. Bore
N/A 1.625 in
Coupling Size
N/A 7JN
Sleeve Type
N/A JN
Outside Diameter
N/A 4.340 in 110.24 mm
Material
N/A Neoprene
Dimension L
N/A 2.190 in 55.63 mm
Nominal Torque
N/A 725 in·lb 81.91 N·m
Add To Cart
Request Quote
68514436402
Description
N/A 8JN-SLEEVE
Max. Bore
N/A 1.938 in
Coupling Size
N/A 8JN
Sleeve Type
N/A JN
Outside Diameter
N/A 5.060 in 128.52 mm
Material
N/A Neoprene
Dimension L
N/A 2.500 in 63.50 mm
Nominal Torque
N/A 1135 in·lb 128.24 N·m
Add To Cart
Request Quote
68514436866
Description
N/A 3JNS-SLEEVE
Max. Bore
N/A 0.875 in
Coupling Size
N/A 3JNS
Sleeve Type
N/A JNS
Outside Diameter
N/A 1.880 in 47.75 mm
Material
N/A Neoprene
Dimension L
N/A 1.000 in 25.40 mm
Nominal Torque
N/A 60 in·lb 6.78 N·m
Add To Cart
Request Quote
68514436869
Description
N/A 4JNS-SLEEVE
Max. Bore
N/A 1.000 in
Coupling Size
N/A 4JNS
Sleeve Type
N/A JNS
Outside Diameter
N/A 2.310 in 58.67 mm
Material
N/A Neoprene
Dimension L
N/A 1.250 in 31.75 mm
Nominal Torque
N/A 120 in·lb 13.56 N·m
Add To Cart
Request Quote
68514436872
Description
N/A 5JNS-SLEEVE
Max. Bore
N/A 1.188 in
Coupling Size
N/A 5JNS
Sleeve Type
N/A JNS
Outside Diameter
N/A 2.940 in 74.68 mm
Material
N/A Neoprene
Dimension L
N/A 1.560 in 39.62 mm
Nominal Torque
N/A 240 in·lb 27.12 N·m
Add To Cart
Request Quote