68514436384
Description
N/A
3JE-SLEEVE
Max. Bore
N/A
0.875 in
Coupling Size
N/A
3JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
1.880 in 47.75 mm
Material
N/A
EPDM
Dimension L
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
78 in·lb 8.81 N·m
Add To Cart
Request Quote
68514435359
Description
N/A
4JE-SLEEVE
Max. Bore
N/A
1.000 in
Coupling Size
N/A
4JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
2.310 in 58.67 mm
Material
N/A
EPDM
Dimension L
N/A
1.250 in 31.75 mm
Nominal Torque
N/A
156 in·lb 17.63 N·m
Add To Cart
Request Quote
68514435350
Description
N/A
5JE-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
2.940 in 74.68 mm
Material
N/A
EPDM
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514435569
Description
N/A
6JE-SLEEVE
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
3.75 in 95.25 mm
Material
N/A
EPDM
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514435570
Description
N/A
7JE-SLEEVE
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
4.340 in 110.24 mm
Material
N/A
EPDM
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514435572
Description
N/A
8JE-SLEEVE
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
5.060 in 128.52 mm
Material
N/A
EPDM
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1475 in·lb 166.66 N·m
Add To Cart
Request Quote
68514436405
Description
N/A
9JE-SLEEVE
Max. Bore
N/A
2.375 in
Coupling Size
N/A
9JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
6.000 in 152.40 mm
Material
N/A
EPDM
Dimension L
N/A
3.000 in 76.20 mm
Nominal Torque
N/A
2340 in·lb 264.38 N·m
Add To Cart
Request Quote
68514435450
Description
N/A
10JE-SLEEVE
Max. Bore
N/A
2.750 in
Coupling Size
N/A
10JE
Sleeve Type
N/A
JE
Outside Diameter
N/A
7.060 in 179.32 mm
Material
N/A
EPDM
Dimension L
N/A
3.440 in 87.38 mm
Nominal Torque
N/A
3735 in·lb 422.00 N·m
Add To Cart
Request Quote
68514436692
Description
N/A
3JES-SLEEVE
Max. Bore
N/A
0.875 in
Coupling Size
N/A
3JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
1.880 in 47.75 mm
Material
N/A
EPDM
Dimension L
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
78 in·lb 8.81 N·m
Add To Cart
Request Quote
68514436695
Description
N/A
4JES-SLEEVE
Max. Bore
N/A
1.000 in
Coupling Size
N/A
4JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
2.310 in 58.67 mm
Material
N/A
EPDM
Dimension L
N/A
1.250 in 31.75 mm
Nominal Torque
N/A
156 in·lb 17.63 N·m
Add To Cart
Request Quote
68514436698
Description
N/A
5JES-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
2.940 in 74.68 mm
Material
N/A
EPDM
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
312 in·lb 35.26 N·m
Add To Cart
Request Quote
68514436701
Description
N/A
6JES-SLEEVE
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
3.75 in 95.25 mm
Material
N/A
EPDM
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
585 in·lb 66.09 N·m
Add To Cart
Request Quote
68514436704
Description
N/A
7JES-SLEEVE
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
4.340 in 110.24 mm
Material
N/A
EPDM
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
940 in·lb 106.20 N·m
Add To Cart
Request Quote
68514436707
Description
N/A
8JES-SLEEVE
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
5.060 in 128.52 mm
Material
N/A
EPDM
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1475 in·lb 166.66 N·m
Add To Cart
Request Quote
68514436864
Description
N/A
9JES-SLEEVE
Max. Bore
N/A
2.375 in
Coupling Size
N/A
9JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
6.000 in 152.40 mm
Material
N/A
EPDM
Dimension L
N/A
3.000 in 76.20 mm
Nominal Torque
N/A
2340 in·lb 264.38 N·m
Add To Cart
Request Quote
68514435451
Description
N/A
10JES-SLEEVE
Max. Bore
N/A
2.750 in
Coupling Size
N/A
10JES
Sleeve Type
N/A
JES
Outside Diameter
N/A
7.060 in 179.32 mm
Material
N/A
EPDM
Dimension L
N/A
3.440 in 87.38 mm
Nominal Torque
N/A
3735 in·lb 422.00 N·m
Add To Cart
Request Quote
68514435356
Description
N/A
3JN-SLEEVE
Max. Bore
N/A
0.875 in
Coupling Size
N/A
3JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
1.880 in 47.75 mm
Material
N/A
Neoprene
Dimension L
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
60 in·lb 6.78 N·m
Add To Cart
Request Quote
68514435360
Description
N/A
4JN-SLEEVE
Max. Bore
N/A
1.000 in
Coupling Size
N/A
4JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
2.310 in 58.67 mm
Material
N/A
Neoprene
Dimension L
N/A
1.250 in 31.75 mm
Nominal Torque
N/A
120 in·lb 13.56 N·m
Add To Cart
Request Quote
68514435366
Description
N/A
5JN-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
2.940 in 74.68 mm
Material
N/A
Neoprene
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
240 in·lb 27.12 N·m
Add To Cart
Request Quote
68514436394
Description
N/A
6JN-SLEEVE
Max. Bore
N/A
1.438 in
Coupling Size
N/A
6JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
3.75 in 95.25 mm
Material
N/A
Neoprene
Dimension L
N/A
1.880 in 47.75 mm
Nominal Torque
N/A
450 in·lb 50.84 N·m
Add To Cart
Request Quote
68514436398
Description
N/A
7JN-SLEEVE
Max. Bore
N/A
1.625 in
Coupling Size
N/A
7JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
4.340 in 110.24 mm
Material
N/A
Neoprene
Dimension L
N/A
2.190 in 55.63 mm
Nominal Torque
N/A
725 in·lb 81.91 N·m
Add To Cart
Request Quote
68514436402
Description
N/A
8JN-SLEEVE
Max. Bore
N/A
1.938 in
Coupling Size
N/A
8JN
Sleeve Type
N/A
JN
Outside Diameter
N/A
5.060 in 128.52 mm
Material
N/A
Neoprene
Dimension L
N/A
2.500 in 63.50 mm
Nominal Torque
N/A
1135 in·lb 128.24 N·m
Add To Cart
Request Quote
68514436866
Description
N/A
3JNS-SLEEVE
Max. Bore
N/A
0.875 in
Coupling Size
N/A
3JNS
Sleeve Type
N/A
JNS
Outside Diameter
N/A
1.880 in 47.75 mm
Material
N/A
Neoprene
Dimension L
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
60 in·lb 6.78 N·m
Add To Cart
Request Quote
68514436869
Description
N/A
4JNS-SLEEVE
Max. Bore
N/A
1.000 in
Coupling Size
N/A
4JNS
Sleeve Type
N/A
JNS
Outside Diameter
N/A
2.310 in 58.67 mm
Material
N/A
Neoprene
Dimension L
N/A
1.250 in 31.75 mm
Nominal Torque
N/A
120 in·lb 13.56 N·m
Add To Cart
Request Quote
68514436872
Description
N/A
5JNS-SLEEVE
Max. Bore
N/A
1.188 in
Coupling Size
N/A
5JNS
Sleeve Type
N/A
JNS
Outside Diameter
N/A
2.940 in 74.68 mm
Material
N/A
Neoprene
Dimension L
N/A
1.560 in 39.62 mm
Nominal Torque
N/A
240 in·lb 27.12 N·m
Add To Cart
Request Quote