All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
JE, JN, JES & JNS Type Elastomer Sleeves
>
View Items
JE, JN, JES & JNS Type Elastomer Sleeves
Check up to five results to perform an action.
Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
Torque is transmitted through shear loading of the sleeve
All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
JE, JN, JES, JNS Sleeve Types
These sleeves feature a one-piece design molded in EPDM & Neoprene rubber. In the case of JES & JNS Types, the one-piece design is split to provide for ease of installation and removal.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 25 of 40
1
2
Part Number
Description
Max. Bore
Coupling Size
Sleeve Type
Outside Diameter
Material
Dimension L
Nominal Torque
68514436384
3JE-SLEEVE
0.875
in
3JE
JE
1.880
in
47.75
mm
EPDM
1.000
in
25.40
mm
78
in·lb
8.81
N·m
68514435359
4JE-SLEEVE
1.000
in
4JE
JE
2.310
in
58.67
mm
EPDM
1.250
in
31.75
mm
156
in·lb
17.63
N·m
68514435350
5JE-SLEEVE
1.188
in
5JE
JE
2.940
in
74.68
mm
EPDM
1.560
in
39.62
mm
312
in·lb
35.26
N·m
68514435569
6JE-SLEEVE
1.438
in
6JE
JE
3.75
in
95.25
mm
EPDM
1.880
in
47.75
mm
585
in·lb
66.09
N·m
68514435570
7JE-SLEEVE
1.625
in
7JE
JE
4.340
in
110.24
mm
EPDM
2.190
in
55.63
mm
940
in·lb
106.20
N·m
68514435572
8JE-SLEEVE
1.938
in
8JE
JE
5.060
in
128.52
mm
EPDM
2.500
in
63.50
mm
1475
in·lb
166.66
N·m
68514436405
9JE-SLEEVE
2.375
in
9JE
JE
6.000
in
152.40
mm
EPDM
3.000
in
76.20
mm
2340
in·lb
264.38
N·m
68514435450
10JE-SLEEVE
2.750
in
10JE
JE
7.060
in
179.32
mm
EPDM
3.440
in
87.38
mm
3735
in·lb
422.00
N·m
68514436692
3JES-SLEEVE
0.875
in
3JES
JES
1.880
in
47.75
mm
EPDM
1.000
in
25.40
mm
78
in·lb
8.81
N·m
68514436695
4JES-SLEEVE
1.000
in
4JES
JES
2.310
in
58.67
mm
EPDM
1.250
in
31.75
mm
156
in·lb
17.63
N·m
68514436698
5JES-SLEEVE
1.188
in
5JES
JES
2.940
in
74.68
mm
EPDM
1.560
in
39.62
mm
312
in·lb
35.26
N·m
68514436701
6JES-SLEEVE
1.438
in
6JES
JES
3.75
in
95.25
mm
EPDM
1.880
in
47.75
mm
585
in·lb
66.09
N·m
68514436704
7JES-SLEEVE
1.625
in
7JES
JES
4.340
in
110.24
mm
EPDM
2.190
in
55.63
mm
940
in·lb
106.20
N·m
68514436707
8JES-SLEEVE
1.938
in
8JES
JES
5.060
in
128.52
mm
EPDM
2.500
in
63.50
mm
1475
in·lb
166.66
N·m
68514436864
9JES-SLEEVE
2.375
in
9JES
JES
6.000
in
152.40
mm
EPDM
3.000
in
76.20
mm
2340
in·lb
264.38
N·m
68514435451
10JES-SLEEVE
2.750
in
10JES
JES
7.060
in
179.32
mm
EPDM
3.440
in
87.38
mm
3735
in·lb
422.00
N·m
68514435356
3JN-SLEEVE
0.875
in
3JN
JN
1.880
in
47.75
mm
Neoprene
1.000
in
25.40
mm
60
in·lb
6.78
N·m
68514435360
4JN-SLEEVE
1.000
in
4JN
JN
2.310
in
58.67
mm
Neoprene
1.250
in
31.75
mm
120
in·lb
13.56
N·m
68514435366
5JN-SLEEVE
1.188
in
5JN
JN
2.940
in
74.68
mm
Neoprene
1.560
in
39.62
mm
240
in·lb
27.12
N·m
68514436394
6JN-SLEEVE
1.438
in
6JN
JN
3.75
in
95.25
mm
Neoprene
1.880
in
47.75
mm
450
in·lb
50.84
N·m
68514436398
7JN-SLEEVE
1.625
in
7JN
JN
4.340
in
110.24
mm
Neoprene
2.190
in
55.63
mm
725
in·lb
81.91
N·m
68514436402
8JN-SLEEVE
1.938
in
8JN
JN
5.060
in
128.52
mm
Neoprene
2.500
in
63.50
mm
1135
in·lb
128.24
N·m
68514436866
3JNS-SLEEVE
0.875
in
3JNS
JNS
1.880
in
47.75
mm
Neoprene
1.000
in
25.40
mm
60
in·lb
6.78
N·m
68514436869
4JNS-SLEEVE
1.000
in
4JNS
JNS
2.310
in
58.67
mm
Neoprene
1.250
in
31.75
mm
120
in·lb
13.56
N·m
68514436872
5JNS-SLEEVE
1.188
in
5JNS
JNS
2.940
in
74.68
mm
Neoprene
1.560
in
39.62
mm
240
in·lb
27.12
N·m
Results 1 - 25 of 40
1
2