68514436727
Description
N/A
9SCHS-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
9SCHS
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.530 in 38.86 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436725
Description
N/A
9SCHS-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
9SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.530 in 38.86 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436682
Description
N/A
9SCHS-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
9SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.530 in 38.86 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436726
Description
N/A
9SCHS-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
9SCHS
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
3.630 in 92.20 mm
Dimension L
N/A
1.530 in 38.86 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436735
Description
N/A
10SCHS-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
10SCHS
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
1.660 in 42.16 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436733
Description
N/A
10SCHS-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
10SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
1.660 in 42.16 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436684
Description
N/A
10SCHS-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
10SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
1.660 in 42.16 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436734
Description
N/A
10SCHS-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
10SCHS
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
1.660 in 42.16 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436736
Description
N/A
10SCHS-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
10SCHS
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
4.380 in 111.25 mm
Dimension L
N/A
1.660 in 42.16 mm
Dimension SL
N/A
0.630 in 16.00 mm
Add To Cart
Request Quote
68514436743
Description
N/A
11SCHS-SPCR HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Hub #
N/A
11SCHS
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
1.910 in 48.51 mm
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514436741
Description
N/A
11SCHS-SPCR HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Hub #
N/A
11SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
1.910 in 48.51 mm
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514436686
Description
N/A
11SCHS-SPCR HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Hub #
N/A
11SCHS
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
1.910 in 48.51 mm
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514436742
Description
N/A
11SCHS-SPCR HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Hub #
N/A
11SCHS
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
1.910 in 48.51 mm
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514436687
Description
N/A
11SCHS-SPCR HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Hub #
N/A
11SCHS
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Outside Diameter
N/A
5.250 in 133.35 mm
Dimension L
N/A
1.910 in 48.51 mm
Dimension SL
N/A
0.750 in 19.05 mm
Add To Cart
Request Quote
68514436747
Description
N/A
12SCHS-SPCR HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Hub #
N/A
12SCHS
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.530 in 64.26 mm
Dimension SL
N/A
1.120 in 28.45 mm
Add To Cart
Request Quote
68514436748
Description
N/A
12SCHS-SPCR HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Hub #
N/A
12SCHS
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.530 in 64.26 mm
Dimension SL
N/A
1.120 in 28.45 mm
Add To Cart
Request Quote
68514436750
Description
N/A
12SCHS-SPCR HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Hub #
N/A
12SCHS
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.530 in 64.26 mm
Dimension SL
N/A
1.120 in 28.45 mm
Add To Cart
Request Quote
68514436749
Description
N/A
12SCHS-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
12SCHS
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
5.750 in 146.05 mm
Dimension L
N/A
2.530 in 64.26 mm
Dimension SL
N/A
1.120 in 28.45 mm
Add To Cart
Request Quote
68514436756
Description
N/A
13SCHS-SPCR HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Hub #
N/A
13SCHS
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Outside Diameter
N/A
6.130 in 155.70 mm
Dimension L
N/A
2.470 in 62.74 mm
Dimension SL
N/A
1.240 in 31.50 mm
Add To Cart
Request Quote
68514436757
Description
N/A
13SCHS-SPCR HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Hub #
N/A
13SCHS
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Outside Diameter
N/A
6.130 in 155.70 mm
Dimension L
N/A
2.470 in 62.74 mm
Dimension SL
N/A
1.240 in 31.50 mm
Add To Cart
Request Quote