All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
J Type Flanges with Keyway - Inch (Imperial) Bores
>
View Items
J Type Flanges with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
Size 6J is made from cast iron.
J flanges are compatible with EPDM or Neoprene sleeves.
Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
The J Type coupling consists of two flanges and one sleeve.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 25 of 29
1
2
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Outside Diameter
Dimension HD
Dimension L
CAD
68514436047
3J-FLNG-1/2-1/8X1/16KW
1/2
in
3J
1/8 x 1/16
in
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514436049
3J-FLNG-3/4-3/16X3/32KW
3/4
in
3J
3/16 x 3/32
in
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514436048
3J-FLNG-5/8-3/16X3/32KW
5/8
in
3J
3/16 x 3/32
in
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514436050
3J-FLNG-7/8-3/16X3/32KW-BLIND KW
7/8
in
3J
3/16 x 3/32
in
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514436056
4J-FLNG-1"-1/4X1/8KW
1
in
4J
1/4 x 1/8
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514436055
4J-FLNG-15/16-1/4X1/8KW
15/16
in
4J
1/4 x 1/8
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
68514436051
4J-FLNG-1/2-1/8X1/16KW
1/2
in
4J
1/8 x 1/16
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
68514436053
4J-FLNG-3/4-3/16X3/32KW
3/4
in
4J
3/16 x 3/32
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
68514436052
4J-FLNG-5/8-3/16X3/32KW
5/8
in
4J
3/16 x 3/32
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
68514436054
4J-FLNG-7/8-3/16X3/32KW
7/8
in
4J
3/16 x 3/32
in
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
68514436062
5J-FLNG-1"-1/4X1/8KW
1
in
5J
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436063
5J-FLNG-1-1/16-1/4X1/8KW
1 1/16
in
5J
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436064
5J-FLNG-1-1/8-1/4X1/8KW
1 1/8
in
5J
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436061
5J-FLNG-15/16-1/4X1/8KW
15/16
in
5J
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436057
5J-FLNG-1/2-1/8X1/16KW
1/2
in
5J
1/8 x 1/16
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436059
5J-FLNG-3/4-3/16X3/32KW
3/4
in
5J
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436058
5J-FLNG-5/8-3/16X3/32KW
5/8
in
5J
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436060
5J-FLNG-7/8-3/16X3/32KW
7/8
in
5J
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.060
in
26.92
mm
68514436082
6J-FLNG-1"-1/4X1/8KW
1
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436083
6J-FLNG-1-1/16-1/4X1/8KW
1 1/16
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436086
6J-FLNG-1-1/4-1/4X1/8KW
1 1/4
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436084
6J-FLNG-1-1/8-1/4X1/8KW
1 1/8
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436085
6J-FLNG-1-3/16-1/4X1/8KW
1 3/16
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436081
6J-FLNG-15/16-1/4X1/8KW
15/16
in
6J
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
68514436079
6J-FLNG-3/4-3/16X3/32KW
3/4
in
6J
3/16 x 3/32
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.310
in
33.27
mm
Results 1 - 25 of 29
1
2